Properties
Version | Mounting foot |
Order No. | 2575900000 |
Type | PRO TOP BRACKETS |
GTIN (EAN) | 4050118683059 |
Qty. | 1 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 126 mm |
Height (inches) | 4.961 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 84 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 27-04-92-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |
Is accessory of
-
Item No.:2467070000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467140000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 36 V
-
Item No.:2467180000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467160000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467130000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467090000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467110000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467270000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467230000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467240000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467260000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467250000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466980000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467040000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467010000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466970000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467050000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2466990000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467020000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2467000000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467170000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467150000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467060000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467100000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467080000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467120000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466850000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466900000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2569000000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2467030000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2568990000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466910000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2568980000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466920000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2466890000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466870000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466880000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2568970000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V