Properties
Version | Power supply, switch-mode power supply unit, 24 V |
Order No. | 2466980000 |
Type | PRO TOP1 120W 24V 5A EX |
GTIN (EAN) | 4050118481587 |
Qty. | 1 items |
Depth | 125 mm |
Depth (inches) | 4.921 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Net weight | 850 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
Humidity at operating temperature | 5...100 % no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6d8cdf22-8230-4af8-86c8-3558c716666d |
AC input voltage range | 85…277 V AC |
Connection system | Clamping yoke |
Current consumption in relation to the input voltage |
|
DC input voltage range | 48…410 V DC (Derating 40% @ 48 V DC) |
Frequency range AC | 45…65 Hz |
Input fuse (internal) | Yes |
Inrush current | max. 5 A |
Nominal power consumption | 131.9 VA |
Rated input voltage | 110...240 V AC / 120...340 V DC |
Recommended back-up fuse | 5 A, DI / 6 A, Char. B / 6 A, Char C |
Surge protection | Varistor |
Connection system | Clamping yoke connection |
DCL - peak load reserve |
|
Mains failure bridge-over time | > 20 ms @ 115V AC/ 230 VAC |
Nominal output current for Unom | 5 A @ 60 °C |
Output power | 120 W |
Output voltage, max. | 28.8 V |
Output voltage, min. | 22.5 V |
Output voltage, note | adjustable with potentiometer or comunication module |
Parallel connection option | Yes, for redundancy and power increase (with ORing MOSFET) |
Protection against inverse voltage | Yes |
Ramp-up time | ≤ 100 ms |
Rated output voltage | 24 V DC ± 1 % |
Residual ripple, breaking spikes | <50 mVss @ UNenn, Full Load |
AC failure bridging time @ Inom | > 20 ms @ 230 V AC / > 20 ms @ 115 V AC |
Conformal coating | Yes |
Degree of efficiency | 91% |
Derating | > 60°C (2.5% / 1°C) |
Earth leakage current, max. | 3.5 mA |
Housing version | Metal, corrosion resistant |
MTBF |
|
Power factor (approx.) | > 0.85 |
Power loss, idling | 5 W |
Power loss, nominal load | 11.8 W |
Protection degree | IP20 |
Short-circuit protection |
Yes
internal |
Surge voltage category |
III
II |
Interference immunity test acc. to |
EN 55032:2015
EN 55024:2010/A1:2015 EN 55035:2017 EN 61000-3-2:2014 EN 61000-6-1:2007 EN 61000-6-2:2005 EN 61000-6-3:2007/A1:2011 EN 61000-6-4:2007/A1:2011 |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 |
2.3 g (on DIN rail)
4 g (with direct mounting) |
Insulation voltage input / earth | 3.2 kV |
Insulation voltage output / earth | 0.5 kV |
Insulation voltage, input/output | 3.5 kV |
Pollution severity | 2 |
Protection class | I, with PE connection |
Surge voltage category |
III
II |
Electrical machine equipment | Acc. to EN60204 |
For use with electronic equipment | Acc. to EN50178 / VDE0160 |
Protection against dangerous shock currents | Acc. to VDE0106-101 |
Protective separation / protection against electrical shock | VDE0100-410 / acc. to DIN57100-410 |
Safety extra-low voltage |
SELV acc. to IEC 60950-1
PELV according to EN 60204-1 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-16 |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 30 AWG |
Conductor cross-section, flexible , min. | 0.2 mm² |
Conductor cross-section, rigid , max. | 4 mm² |
Conductor cross-section, rigid , min. | 0.2 mm² |
Connection system | Clamping yoke |
Number of terminals | 3 for L/N/PE |
Screwdriver blade | 0.6 x 3.5 |
Wire connection cross section, flexible (input), max. | 4 mm² |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 30 AWG |
Conductor cross-section, flexible , max. | 4 mm² |
Conductor cross-section, flexible , min. | 0.2 mm² |
Conductor cross-section, rigid , max. | 4 mm² |
Conductor cross-section, rigid , min. | 0.2 mm² |
Connection system | Clamping yoke connection |
Number of terminals | 4 (++ / --) |
Screwdriver blade | 0.6 x 3.5 |
Wire connection cross-section, flexible (signal), max. | 1.5 mm² |
Wire connection cross-section, flexible (signal), min. | 0.2 mm² |
Wire connection method | Screw connection |
Wire cross-section, AWG/kcmil , max. | 16 |
Wire cross-section, AWG/kcmil , min. | 28 mm² |
Wire cross-section, solid , max. | 1.5 mm² |
Wire cross-section, solid , min. | 0.2 mm² |
Floating contact | Yes |
LED green/red |
Green: Operation (failure-free)
Flashing green: advance warning I>90% Green/red flashing: output switched off (switch-off mode) Flashing red: overload/error |
Status relay (max. load) | Output voltage OK (30 V DC / 1 A) |
Approval/Certificate/Document of Conformity |
[Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_305375)
[ABS Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_305412) [Railway Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306660) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_85825) [UK Conformity Assessed](https://mdcop.weidmueller.com/mediadelivery/asset/900_311571) [BV Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305413) [DNV Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305414) [RINA Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305415) [UL 508_CSA C22.2 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305960) [UL 62368-1 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305961) [ATEX Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305975) [IECEx CERTIFICATE.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_305982) [G3 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306105) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_50349)
[Application notes -- PROtop-topGUARD_IO-Link_CODESYS](https://mdcop.weidmueller.com/mediadelivery/asset/900_319010) [Application notes -- PROtop_topGUARD_IO-Link_Twincat](https://mdcop.weidmueller.com/mediadelivery/asset/900_319013) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2466980000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2466980000) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_86927) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[Produkt Information PROTOP DE](http://download.weidmueller.com/asset/download/file/86233)
[Produkt Information PROTOP EN](http://download.weidmueller.com/asset/download/file/86234) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-07-01 |
ECLASS 14.0 | 27-04-07-01 |
Approvals | ![ABS](/picture/ABS.gif) ![BURVER](/picture/BURVER.gif) ![CCS](/picture/CCS.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![DETNORVER](/picture/DETNORVER.gif) ![IECEXTUEV](/picture/IECEXTUEV.gif) ![RINA](/picture/RINA.gif) ![TUEV](/picture/TUEV.gif) ![TUEVSATEX](/picture/TUEVSATEX.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E255651 |
Certificate no. (cULusEX) | E470829 |
Accessories
-
-
-
-
-
-
-
-
Item No.:1479000000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C
-
Item No.:1478990000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 12 mm, 130 °C
-
Item No.:1950050000Packaging unit:72 PC
PCB plug-in connector, female plug, 5.08 mm, Number of poles: 3, 90°, Clamping yoke connection, Clamping range, max. : 4 mm², Box
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
Power SuppliesAccessoriesInstallation
Power SuppliesCommunication modules
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 5.08 mm (0.200 inch) - Series BL/SL 5.08Female plugs - clamping yoke screw connectionBLZP 5.08HC/90/270BLZP 5.08HC/90F SN
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver