Properties
Version | Display, Hood, Input : I/U universal, 0-20 mA, HART® transparent, Output : Potentiometer, Temperature, thermocouple |
Order No. | 2964330000 |
Type | PROTECTIVE COVER |
GTIN (EAN) | 4099986768086 |
Qty. | 1 items |
Depth | 120 mm |
Depth (inches) | 4.724 inch |
Height | 48.8 mm |
Height (inches) | 1.921 inch |
Width | 96.6 mm |
Width (inches) | 3.803 inch |
Net weight | 9,999 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Protection degree | IP65 |
Type of mounting | Front mounting |
Type | other |
Galvanic isolation | Without isolation |
Approval/Certificate/Document of Conformity | [RCM certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_303793) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000677 |
ETIM 7.0 | EC000677 |
ETIM 8.0 | EC000677 |
ETIM 9.0 | EC000677 |
ETIM 10.0 | EC000677 |
ECLASS 9.0 | 27-14-31-10 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-31-10 |
ECLASS 11.0 | 27-14-31-10 |
ECLASS 12.0 | 27-14-31-10 |
ECLASS 13.0 | 27-14-31-10 |
ECLASS 14.0 | 27-14-31-10 |
ECLASS 15.0 | 27-14-31-10 |
ROHS | Conform |
Is accessory of
-
Item No.:2920000000Packaging unit:1 PC
Display, Input : 4-20 mA, (loop powered), HART® transparency, Output : Display
-
Item No.:2920050000Packaging unit:1 PC
Display, Input : I/U universal, Temperature, Output : Display
-
Item No.:2920060000Packaging unit:1 PC
Display, Input : I/U universal, Temperature, Output : Display, analogue V / mA, 4 x Relay
-
Item No.:2920070000Packaging unit:1 PC
Display, Input : Frequency, Output : Display, analogue V / mA
Isolating amplifier and measuring transducerProcess monitoring displaysProcess value indicator, HART® transparent
Isolating amplifier and measuring transducerProcess monitoring displaysProcess value indicators with LED display - ACT20D