Properties
Version | P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: white, TS 35 x 7.5 |
Order No. | 1173930000 |
Type | PRV 4 BL 35X7.5 WS |
GTIN (EAN) | 4032248966271 |
Qty. | 20 items |
Depth | 47 mm |
Depth (inches) | 1.85 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 9.2 mm |
Width (inches) | 0.362 inch |
Net weight | 21.91 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polycarbonate |
Material of operational elements | PBT |
Colour | blue |
Colour of operational elements | white |
UL 94 flammability rating | V-0 |
Version |
PUSH IN connection
One end without connector |
End cover plate required | Yes |
Number of levels | 4 |
Number of clamping points per level | 4 |
Number of potentials per tier | 4 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 x 7.5 |
Explosion-tested version | No |
Type of mounting | Snap-on |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 1.5 mm² |
Clamping range, min. | 0.13 mm² |
Connection cross-section, stranded, max. | 1.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | Inclined / angled |
Number of connections | 16 |
Stripping length | 10 mm |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 16 |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 1.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 200039-2406089 |
Current size B (CSA) | 10 A |
Current size D (CSA) | 10 A |
Voltage size B (CSA) | 300 V |
Voltage size D (CSA) | 300 V |
Wire cross section max. (CSA) | 16 AWG |
Wire cross section min. (CSA) | 26 AWG |
Number of poles | 4 |
Rail | TS 35 x 7.5 |
Standards |
IEC 60947-7-1
DIN EN 60079 |
Wire connection cross section AWG, max. | AWG 16 |
Wire connection cross section AWG, min. | AWG 24 |
Rated cross-section | 1.5 mm² |
Rated voltage | 250 V |
Rated current | 10 A |
Current at maximum wires | 13 A |
Standards |
IEC 60947-7-1
DIN EN 60079 |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Rated impulse withstand voltage | 4 kV |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Current size B (cURus) | 10 A |
Current size D (cURus) | 10 A |
Voltage size B (cURus) | 300 V |
Voltage size D (cURus) | 300 V |
Wire cross section max. (cURus) | 16 AWG |
Wire cross section min. (cURus) | 26 AWG |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36321)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284535) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224741) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1173930000) |
User Documentation |
[Beipackzettel_PRV_PPV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35353)
[Usage of terminals in EXi atmospheres](https://mdcop.weidmueller.com/mediadelivery/asset/900_73881) [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-05 |
ECLASS 14.0 | 27-25-01-05 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![EXIKONF](/picture/EXIKONF.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1230060000Packaging unit:10 PC
P-series, Partition plate, grey, 2 mm, Printed 0-3, horizontally
-
Item No.:1230070000Packaging unit:10 PC
P-series, Partition plate, grey, 2 mm, Printed A-D, horizontally
-
-
Item No.:1230050000Packaging unit:10 PC
P-series, Partition plate, grey, 2 mm, Printed 1-4, horizontally
-
-
-
Item No.:1267990000Packaging unit:20 PC
P-series, Marker holder, blue, Number of levels: 4, TS 35 x 7.5
-
Item No.:1173600000Packaging unit:20 PC
P-series, Marker holder, black, Number of levels: 4, TS 35 x 7.5
-
Item No.:1162610000Packaging unit:20 PC
End bracket, black, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:1208970000Packaging unit:360 PC
WS, Terminal marker, 7.8 x 9.2 mm, Pitch in mm (P): 9.20 Weidmueller, grey
-
-
-
-
Item No.:2749260000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, Blade length: 60 mm, Blade thickness (A): 0.4 mm
Terminal BlocksApplication rangeSignal marshallingAccessoriesPartition plates
MarkersTerminal markersRelated markersTag holderMarker holder
Terminal BlocksApplication rangeSignal marshallingAccessoriesMarking holder
Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series
MarkersTerminal markersMultiCardWSWS 7.8/9.2Blank
Terminal BlocksApplication rangeSignal marshallingAccessoriesEnd plates
ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver