Properties
Version | Test adapter (terminal) |
Order No. | 0299600000 |
Type | PS 4 F.STB 4 |
GTIN (EAN) | 4008190074043 |
Qty. | 20 items |
Depth | 42 mm |
Depth (inches) | 1.654 inch |
Height | 7.7 mm |
Height (inches) | 0.303 inch |
Width | 7.7 mm |
Width (inches) | 0.303 inch |
Net weight | 3.16 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8d191f1d-272c-40a1-8319-7de6fe5d9746 |
Material | Polyamide 66 |
Colour | red |
UL 94 flammability rating | V-2 |
Version | Test plug |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Type of mounting | Plugged |
Type of connection | Plug-in connection |
Installation advice | Direct mounting |
Number of poles | 1 |
Operating temperature range, max. | 100 °C |
Engineering Data |
[CAD data -- 02965_PS_4_F.STB_4_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38105)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58964) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0299600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0299600000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0299600000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002555 |
ETIM 7.0 | EC002555 |
ETIM 8.0 | EC002555 |
ETIM 9.0 | EC002555 |
ECLASS 9.0 | 27-14-11-48 |
ECLASS 9.1 | 27-14-11-48 |
ECLASS 10.0 | 27-14-11-48 |
ECLASS 11.0 | 27-14-11-48 |
ECLASS 12.0 | 27-14-11-48 |
ECLASS 13.0 | 27-25-03-04 |
ROHS | Conform |
Is accessory of
-
Item No.:0623320000Packaging unit:20 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, without, Cross-disconnect: without, Integral test socket: No, TS 32, medium yellow
-
Item No.:0380660000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2
-
Item No.:0380680000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2
-
Item No.:1029300000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 35 mm², Threaded stud connection, Direct mounting
-
Item No.:0699020000Packaging unit:5 PC
Test-disconnect terminal, Screw connection, 4 mm², 60 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 32, medium yellow
-
Item No.:1650350000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige
-
Item No.:1252070000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1252060000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1650340000Packaging unit:20 PC
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige
-
Item No.:0303580000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0550660000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0303560000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:1596240000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 1000 V, 125 A, Number of connections: 2
-
Item No.:0555760000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0126700000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2
-
Item No.:0110060000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
-
Item No.:0110080000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow
-
Item No.:0443760000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
-
Item No.:0443780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige
-
Item No.:0501520000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, medium yellow
-
Item No.:3835020000Packaging unit:10 PC
Test-disconnect terminal, Screw connection, 6 mm², 1500 V, 30 A, pluggable, Cross-disconnect: without, TS 35, black
-
Item No.:0106020000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 125 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, medium yellow
-
Item No.:1887220000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 800 V, 41 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, TS 32, dark beige
-
Item No.:1857540000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1018600000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
-
Item No.:1062130000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
-
Item No.:1018640000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: No, TS 35, brown
-
Item No.:2863900000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, black
-
Item No.:2863910000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, grey
-
Item No.:2863880000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
-
Item No.:1017700000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
-
Item No.:1060370000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
-
Item No.:1062120000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
-
Item No.:2863890000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue
-
Item No.:1018800000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
-
Item No.:0128300000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:0168800000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
-
Item No.:0531820000Packaging unit:50 PC
Fuse terminal, Screw connection, Fuse cartridge, With glow lamp, One end without connector, Screw connection, 10 mm², 500 V, G-Si. 6.3 x 32, medium yellow
-
Item No.:0380580000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
-
Item No.:0380560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
-
Item No.:0582460000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0380760000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0380780000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0608260000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0608360000Packaging unit:20 PC
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
-
Item No.:0193280000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
-
Item No.:0126600000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 6 mm², 1000 V, 41 A, Number of connections: 2
-
Item No.:0193260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
-
Item No.:0330620000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 125 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 32, medium yellow
-
Item No.:1029600000Packaging unit:2 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 185 mm², Threaded stud connection
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, medium yellow
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, dark beige
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow
-
Item No.:1029700000Packaging unit:2 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 300 mm², Threaded stud connection
-
Item No.:0139160000Packaging unit:10 PC
Feed-through terminal block, Screw connection, 70 mm², 1000 V, 192 A, Number of connections: 2
-
Item No.:1029400000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 70 mm², Threaded stud connection, Direct mounting
-
-
Item No.:0271080000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2
-
Item No.:0271060000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2
-
Item No.:1404620000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 10 mm², 500 V, 27 A, pluggable, Cross-disconnect: without, Integral test socket: Yes, TS 35, medium yellow
-
Item No.:1404520000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 10 mm², 500 V, 27 A, pluggable, Cross-disconnect: without, Integral test socket: Yes, TS 35, medium yellow
-
Item No.:0324020000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 10 mm², 400 V, 26 A, pluggable, Cross-disconnect: without, Integral test socket: Yes, TS 32, medium yellow
-
Item No.:0324120000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 10 mm², 500 V, 26 A, pluggable, Cross-disconnect: without, Integral test socket: Yes, TS 32, medium yellow