Properties
Version | Tools, Polishing wheel |
Order No. | 9020390000 |
Type | PS LWL/POF |
GTIN (EAN) | 4032248300570 |
Qty. | 1 items |
Height | 17 mm |
Height (inches) | 0.669 inch |
Diameter | 40 mm |
Net weight | 54 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Description of article | Polishing disc for finishing cut edges of fibre-optic cables |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-92-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
Is accessory of
-
Item No.:1773640000Packaging unit:10 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1773630000Packaging unit:10 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Pin, Conductor cross-section, max.: 1, turned, Copper alloy
ConnectorsHeavy duty connectorsCrimp contactsCrimp contacts LWL