PSSR 24VDC/1PH AC 22A I

Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 22 A (AC51) at 40 °C, 7 A (AC 53)

Item No. 2531050000

Properties

Accessories

    ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Pozidriv
  • SDIK PZ2 X 100
    Item No.:
    2749930000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2

  • ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
  • SDIS SLIM 0.6X3.5X100
    Item No.:
    2749610000
    Packaging unit:
    1 PC

    Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm

  • ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
  • SDS 0.6X3.5X100
    Item No.:
    2749340000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm

  • ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
  • SDIS 0.6X3.5X100
    Item No.:
    2749810000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • MEW 35/1
    Item No.:
    1805610000
    Packaging unit:
    10 PC

    End bracket, metal, grey, Rail: TS 35, when screwed in

  • ToolsScrewdriversVDE-insulated SlimLine screwdriverCrosshead screwdriver, Pozidrive
  • SDIK SLIM PZ2 X 100
    Item No.:
    2749680000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2

  • ToolsScrewdriversUninsulated screwdrivers and setsCrosshead screwdriver Pozidriv
  • SDK PZ2 X 100
    Item No.:
    2749450000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 100 mm, Blade thickness (A):

  • MarkersDevice markersMultiMarkESGMMESG 6/17
  • ESG 6/17 MM WS
    Item No.:
    2005100000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 17 mm, white

  • MarkersDevice markersMultiMarkESGMMESG 6/15
  • ESG 6/15 MM WS
    Item No.:
    2619940000
    Packaging unit:
    3000 PC

    ESG, Device markers, 6 x 15 mm, white

  • MarkersDevice markersMultiCardESGESG 6/15Blank
  • ESG 6/15 RIDER MC NE WS
    Item No.:
    1881280000
    Packaging unit:
    200 PC

    ESG, Device markers x 15 mm, PA 66, Colour: white, pluggable

  • Relay Modules & Solid-State RelaysApplication rangePowerPower solid-state relaysPSSR single phasewith heat sinkCurrent-monitoring modules
  • PSSR 1PH CONTROL UNIT
    Item No.:
    1406230000
    Packaging unit:
    1 PC