Ominaisuudet
Version | Power Solid-State Relais, Solid state contactor, Rated control voltage: 4.5…32 V DC , Rated switching voltage: 20.4…1000 V DC (IEC), Continuous current: 15 A |
Order No. | 2986930000 |
Type | PSSRN K 24VDC 1D K 1000VDC 15A |
GTIN (EAN) | 4099986853058 |
Qty. | 1 items |
Depth | 140,5 mm |
Depth (inches) | 5,531 inch |
Height | 110 mm |
Height (inches) | 4,331 inch |
Width | 17,8 mm |
Width (inches) | 0,701 inch |
Net weight | 260 g |
Storage temperature | -40 °C...100 °C |
Operating temperature | -40 °C...80 °C |
Humidity | 95% relative humidity, non-condensing @ 40°C |
MTTF | 18 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Rated control voltage | 4.5…32 V DC |
Nominal control current | 8.5 mA…13.5 mA |
Status indicator | Green LED |
Rated switching voltage | 20.4…1000 V DC (IEC) |
Continuous current | 15 A |
Max. switching current | 15 A |
Load category |
DC1
DC 3 DC 5 |
Pulse load, max. current | 200 A (10 µs, non-recurrent) |
Switch-on delay | 0.1 ms |
Switch-off delay | 250 µs |
Voltage drop at max. load | ≤ 1.6 V |
Leakage current | <1.5 mA |
Min. switching current | 20 mA |
Short-circuit-proof | No |
Protective circuit, load side | Integrated free-wheel diode |
Blocking voltage | 1 200 V |
max. switching frequency (DC control voltage) | 20 Hz |
Rated switching voltage | 20.4…1000 V DC (IEC) |
Continuous current | 15 A (DC1) @ 40 °C; 5 A (DC 3) |
Max. switching current | 15 A |
Load category |
DC1
DC 3 DC 5 |
Pulse load, max. current | 200 A (10 µs, non-recurrent) |
Switch-on delay | 0.1 ms |
Switch-off delay | 250 µs |
Voltage drop at max. load | ≤ 1.6 V |
Leakage current | <1.5 mA |
Min. switching current | 20 mA |
Short-circuit-proof | No |
Protective circuit, load side | Integrated free-wheel diode |
Contact type | 1 NO contacts (IGBT) |
max. switching frequency (DC control voltage) | 20 Hz |
Version | Single-phase with mounted heat sink (DC output) |
Rail | TS 35 |
Colour | black |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength for control side - load side | 4 kVeff |
Dialectric strength of load side - housing | 4 kVeff |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate no. (cULus) | E537615 |
Stripping length, control side | 8 mm |
Wire connection cross-section, solid, control side, max. | 2,5 mm² |
Wire connection cross-section, solid, control side, max. (AWG) | AWG 18 |
Wire connection cross-section, solid, control side, min. (AWG) | AWG 12 |
Wire connection cross-section, twin wire-end ferrules, control side, max. | 2,5 mm² |
Wire connection cross-section, twin wire-end ferrules, control side, min. | 0,5 mm² |
Wire connection method (control side) | Screw connection |
Min. rated connection clamping range (control side) | 0,75 mm² |
Max. rated connection clamping range (control side) | 2,5 mm² |
Wire connection method (control side) | M3 screw with captivated washer |
Min. tightening torque (control side) | 0,5 Nm |
Max. tightening torque (control side) | 0,6 Nm |
Blade size (control side) | PZ 1 |
Stripping length, load side | 12 mm |
Wire connection cross-section, finely stranded, two clampable wires, load side, max. | 6 mm² |
Wire connection cross-section, finely stranded, two clampable wires, load side, max. (AWG) | AWG 18 |
Wire connection cross-section, finely stranded, two clampable wires, load side, min. | 1 mm² |
Wire connection cross-section, finely stranded, two clampable wires, load side, min. (AWG) | AWG 10 |
Wire connection cross-section, solid, load side, max. | 6 mm² |
Wire connection cross-section, solid, load side, max. (AWG) | AWG 14 |
Wire connection cross-section, solid, load side, min. | 2,5 mm² |
Wire connection cross-section, solid, load side, min. (AWG) | AWG 10 |
Wire connection cross-section, stranded, load side, max. | 6 mm² |
Wire connection cross-section, stranded, load side, max. (AWG) | AWG 18 |
Wire connection cross-section, stranded, load side, min. | 1 mm² |
Wire connection cross-section, stranded, load side, min. (AWG) | AWG 10 |
Wire connection cross-section, twin wire-end ferrules, load side, max. (AWG) | AWG 18 |
Wire connection cross-section, twin wire-end ferrules, load side, min. (AWG) | AWG 12 |
Wire connection method (load side) | Screw connection |
Min. rated connection clamping range (load side) | 2,5 mm² |
Max. rated connection clamping range (load side) | 6 mm² |
Wire connection method (load side) | M4 screw with captivated washer |
Min. tightening torque (load side) | 1,5 Nm |
Max. tightening torque (load side) | 2 Nm |
Blade size (load side) | PZ 2 |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_317521) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314696) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2986930000) |
User Documentation | [Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_317479) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002055 |
ETIM 7.0 | EC002055 |
ETIM 8.0 | EC002055 |
ETIM 9.0 | EC002055 |
ECLASS 9.0 | 27-37-10-14 |
ECLASS 9.1 | 27-37-10-14 |
ECLASS 10.0 | 27-37-10-14 |
ECLASS 11.0 | 27-37-10-14 |
ECLASS 12.0 | 27-37-10-14 |
ECLASS 13.0 | 27-37-10-14 |
ECLASS 14.0 | 27-37-10-14 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E537615 |