Properties
Version | Power Solid-State Relais, Solid state contactor, Rated control voltage: 5…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 20 A |
Order No. | 2986910000 |
Type | PSSRN K 24VDC 3Z K 600VAC 20A |
GTIN (EAN) | 4099986853034 |
Qty. | 1 items |
Depth | 102.5 mm |
Depth (inches) | 4.035 inch |
Height | 110 mm |
Height (inches) | 4.331 inch |
Width | 54 mm |
Width (inches) | 2.126 inch |
Net weight | 510 g |
Storage temperature | -40 °C...100 °C |
Operating temperature | -40 °C...80 °C |
Humidity | 95% relative humidity, non-condensing @ 40°C |
MTTF | 14 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Rated control voltage | 5…32 V DC |
Nominal control current | 23 mA…31 mA |
Status indicator | Green LED |
Rated switching voltage | 42…600 V AC +10% -15% |
Continuous current | 20 A (AC 51) @ 40 °C; 10 A (AC 53) |
Max. switching current | 25 A |
Load category |
AC 51
AC 53 |
Inrush current | 61 A |
Pulse load, max. current | 600 A (10 ms, non-recurrent) |
Load limit integral (I²t) <10 ms | 1,800 A²s |
Switch-on delay | ≤ 10 ms |
Switch-off delay | ≤ 10 ms |
Leakage current | 5 mA |
Min. switching current | 250 mA |
Short-circuit-proof | No |
Protective circuit, load side | Integrated varistor |
Contact type | 3 NO contacts (Thyristor (zero-cross switch)) |
Output voltage frequency range | 45…65 Hz |
Version | 3-phase with heat sink mounted |
Rail | TS 35 |
Colour | black |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength for control side - load side | 4 kVeff |
Dialectric strength of load side - housing | 4 kVeff |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate no. (cULus) | E537615 |
Stripping length, control side | 8 mm |
Wire connection cross-section, solid, control side, max. | 2.5 mm² |
Wire connection cross-section, solid, control side, max. (AWG) | AWG 18 |
Wire connection cross-section, solid, control side, min. (AWG) | AWG 12 |
Wire connection cross-section, twin wire-end ferrules, control side, max. | 2.5 mm² |
Wire connection cross-section, twin wire-end ferrules, control side, min. | 0.5 mm² |
Wire connection method (control side) | Screw connection |
Min. rated connection clamping range (control side) | 0.75 mm² |
Max. rated connection clamping range (control side) | 2.5 mm² |
Wire connection method (control side) | M3 screw with captivated washer |
Min. tightening torque (control side) | 0.5 Nm |
Max. tightening torque (control side) | 0.6 Nm |
Blade size (control side) | PZ 1 |
Stripping length, load side | 12 mm |
Wire connection cross-section, finely stranded, two clampable wires, load side, max. | 6 mm² |
Wire connection cross-section, finely stranded, two clampable wires, load side, max. (AWG) | AWG 18 |
Wire connection cross-section, finely stranded, two clampable wires, load side, min. | 1 mm² |
Wire connection cross-section, finely stranded, two clampable wires, load side, min. (AWG) | AWG 10 |
Wire connection cross-section, solid, load side, max. | 6 mm² |
Wire connection cross-section, solid, load side, max. (AWG) | AWG 14 |
Wire connection cross-section, solid, load side, min. | 2.5 mm² |
Wire connection cross-section, solid, load side, min. (AWG) | AWG 10 |
Wire connection cross-section, stranded, load side, max. | 6 mm² |
Wire connection cross-section, stranded, load side, max. (AWG) | AWG 18 |
Wire connection cross-section, stranded, load side, min. | 1 mm² |
Wire connection cross-section, stranded, load side, min. (AWG) | AWG 10 |
Wire connection cross-section, twin wire-end ferrules, load side, max. (AWG) | AWG 18 |
Wire connection cross-section, twin wire-end ferrules, load side, min. (AWG) | AWG 12 |
Wire connection method (load side) | Screw connection |
Min. rated connection clamping range (load side) | 2.5 mm² |
Max. rated connection clamping range (load side) | 6 mm² |
Wire connection method (load side) | M4 screw with captivated washer |
Min. tightening torque (load side) | 1.5 Nm |
Max. tightening torque (load side) | 2 Nm |
Blade size (load side) | PZ 2 |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_317520) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314694) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2986910000) |
User Documentation | [Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_317478) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002055 |
ETIM 7.0 | EC002055 |
ETIM 8.0 | EC002055 |
ETIM 9.0 | EC002055 |
ECLASS 9.0 | 27-37-10-14 |
ECLASS 9.1 | 27-37-10-14 |
ECLASS 10.0 | 27-37-10-14 |
ECLASS 11.0 | 27-37-10-14 |
ECLASS 12.0 | 27-37-10-14 |
ECLASS 13.0 | 27-37-10-14 |
ECLASS 14.0 | 27-37-10-14 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E537615 |