Properties
Version | Test adapter (terminal), 1000 V, 20 A |
Order No. | 1116710000 |
Type | PS_ZQV_SET |
GTIN (EAN) | 4032248911455 |
Qty. | 1 items |
Height | 94 mm |
Height (inches) | 3.701 inch |
Diameter | 4 mm |
Net weight | 82 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8d191f1d-272c-40a1-8319-7de6fe5d9746 |
Colour | red |
Version | Test plug |
Type of mounting | Plugged |
With snap-in pegs | No |
Type of connection | Plug-in connection |
Diameter | 4 mm |
Pitch in mm (P) | 5.4 mm |
Number of poles | 1 |
Rated voltage | 1,000 V |
Max. voltage of clamp support & pluggable system | 1,000 V |
Rated current | 20 A |
Current at maximum wires | 20 A |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1116710000) |
User Documentation |
[Beipackzettel_PS_ZQV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_37765)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002555 |
ETIM 7.0 | EC002555 |
ETIM 8.0 | EC002555 |
ETIM 9.0 | EC002555 |
ECLASS 9.0 | 27-14-11-48 |
ECLASS 9.1 | 27-14-11-48 |
ECLASS 10.0 | 27-14-11-48 |
ECLASS 11.0 | 27-14-11-48 |
ECLASS 12.0 | 27-14-11-48 |
ECLASS 13.0 | 27-25-03-04 |
ECLASS 14.0 | 27-25-03-04 |
ROHS | Conform |