Properties
Version | FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5 |
Order No. | 3022850000 |
Type | PT6 DCM |
GTIN (EAN) | 4099986942066 |
Qty. | 1 items |
Depth | 54 mm |
Depth (inches) | 2.126 inch |
Height | 139.5 mm |
Height (inches) | 5.492 inch |
Width | 61.5 mm |
Width (inches) | 2.421 inch |
Net weight | 196 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...55 °C |
Insulating material | Polyamide |
Silicone | No |
Colour | grey |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Can be coded | Coded on PE + GND |
Voltage type | AC |
Number of poles | 5 |
Number of connections / pole | 1 |
Wire connection method |
Insulation displacement connection (IDC)
PUSH IN |
Type of connection 2 | FieldPower® plug PTS 4, PTDS4 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002498 |
ETIM 7.0 | EC002498 |
ETIM 8.0 | EC002498 |
ETIM 9.0 | EC002498 |
ECLASS 9.0 | 27-14-25-90 |
ECLASS 9.1 | 27-14-25-90 |
ECLASS 10.0 | 27-14-25-90 |
ECLASS 11.0 | 27-14-25-90 |
ECLASS 12.0 | 27-14-25-90 |
ECLASS 13.0 | 27-14-25-90 |
ECLASS 14.0 | 27-14-25-90 |
Accessories
-
-
-
Item No.:3021770000Packaging unit:1 PC
, DC, IP20, Polyamide, PUSH IN, Number of poles : 2 x 5
-
Item No.:3020950000Packaging unit:1 PC
, DC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Item No.:1609900000Packaging unit:600 PC
WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749450000Packaging unit:1 PC
Screwdriver, Blade width (B): 100 mm, Blade thickness (A):
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsPlug-in connector
MarkersTerminal markersMultiCardWSWS 12/6Blank
ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
ToolsScrewdriversUninsulated screwdrivers and setsCrosshead screwdriver Pozidriv