Properties
Version | Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 5 |
Order No. | 1952120000 |
Type | PTS 4 |
GTIN (EAN) | 4032248632909 |
Qty. | 10 items |
Depth | 36.15 mm |
Depth (inches) | 1.423 inch |
Height | 27.3 mm |
Height (inches) | 1.075 inch |
Width | 55.45 mm |
Width (inches) | 2.183 inch |
Net weight | 34.3 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E60693 |
Institute (cURus) | CURUS |
Blade size, PUSH IN connection | 3.0 x 0.5 mm |
Clamping range, max. PUSH IN connection | 4 mm² |
Clamping range, min. PUSH IN connection | 0.5 mm² |
Cross-section for connected wire PUSH IN connection, solid, min. | 0.5 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/1, PUSH IN connection, max. | 4 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/1, PUSH IN connection, min. | 0.5 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/4, PUSH IN connection, max. | 4 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/4, PUSH IN connection, min. | 0.5 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/1, PUSH IN connection, max. | 4 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/1, PUSH IN connection, min. | 0.5 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/4, PUSH IN connection, max. | 4 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/4, PUSH IN connection, min. | 0.5 mm² |
Cross-section for connected wire, flexible, PUSH IN connection, max. | 4 mm² |
Cross-section for connected wire, flexible, PUSH IN connection, min. | 0.5 mm² |
Cross-section for connected wire, PUSH IN connection, solid, max. | 4 mm² |
Finely-stranded flexible, max. PUSH IN connection | 4 mm² |
Finely-stranded flexible, min. PUSH IN connection | 0.5 mm² |
Stripping length, PUSH IN connection | 12 mm |
Wire connection cross section, stranded, PUSH IN connection, max. | 4 mm² |
Wire connection cross section, stranded, PUSH IN connection, min. | 0.5 mm² |
Connection data - plug-in connector |
|
Insulating material | Polyamide |
Silicone | No |
Colour | black |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Type of mounting | Plugged |
Can be coded |
Yes
Coded on PE |
Test point | 2 mm |
Voltage type | 3-phase AC |
Number of poles | 5 |
Number of connections / pole | 1 |
Wire connection method | PUSH IN |
Conductor outlet direction | 90° |
Rated data acc. to IEC for plug-in connector |
|
Rated data acc. to UL for plug-in connector |
|
Approval/Certificate/Document of Conformity |
[UL Certificate FieldPower® Box and accessories](https://mdcop.weidmueller.com/mediadelivery/asset/900_35363)
[UL Certificate FieldPower® terminals and plug-in connectors](https://mdcop.weidmueller.com/mediadelivery/asset/900_252845) [Manufacturer's Declaration FieldPower® plug-in connectors and HQ adapters](https://mdcop.weidmueller.com/mediadelivery/asset/900_42269) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79685) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1952120000) |
User Documentation | [Manual FieldPower® PTS 4 and PTDS 4](https://mdcop.weidmueller.com/mediadelivery/asset/900_252970) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ECLASS 15.0 | 27-44-02-92 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1609900000Packaging unit:600 PC
WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, white
-
Item No.:2749330000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm
-
-
Is accessory of
-
Item No.:1111910000Packaging unit:1 PC
FieldPower® Box, IP30, in complete state, Polycarbonate, IDC terminal, PUSH IN
-
Item No.:1963570000Packaging unit:1 PC
FieldPower® Box, IP30, in complete state, Polycarbonate, IDC terminal, PUSH IN
-
Item No.:1957620000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:2887630000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC, PUSH IN
-
Item No.:2887610000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN
-
Item No.:2887620000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 48 V, DC, PUSH IN
-
Item No.:2887590000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Item No.:2887600000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN
-
Item No.:2887580000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Item No.:8000051702Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC
-
Item No.:8000044515Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC
-
Item No.:8000051770Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC
-
Item No.:8000044517Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC
-
Item No.:8000044520Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC
-
Item No.:1957590000Packaging unit:1 PC
FieldPower® power distribution box, IP65, glass-fibre reinforced polycarbonate
-
Item No.:1059320000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Distribution
-
Item No.:1957580000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN
Individual part of
-
Item No.:8000005211Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 192 mm, 122 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Maintenance switch
-
Item No.:1113120000Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 104 mm, 122 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Maintenance switch
-
Item No.:8000028513Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch