Properties
Version | Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5 |
Order No. | 1961770000 |
Type | PTSI 4/LD 400V AC |
GTIN (EAN) | 4032248641765 |
Qty. | 1 items |
Depth | 55 mm |
Depth (inches) | 2.165 inch |
Height | 85 mm |
Height (inches) | 3.346 inch |
Width | 57 mm |
Width (inches) | 2.244 inch |
Net weight | 100 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Blade size, PUSH IN connection | 3.0 x 0.5 mm |
Clamping range, max. PUSH IN connection | 4 mm² |
Clamping range, min. PUSH IN connection | 0.5 mm² |
Cross-section for connected wire PUSH IN connection, solid, min. | 0.5 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/1, PUSH IN connection, max. | 4 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/1, PUSH IN connection, min. | 0.5 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/4, PUSH IN connection, max. | 4 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 12mm with plastic collar, DIN 46228/4, PUSH IN connection, min. | 0.5 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/1, PUSH IN connection, max. | 4 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/1, PUSH IN connection, min. | 0.5 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/4, PUSH IN connection, max. | 4 mm² |
Cross-section for connected wire, flexible with wire-end ferrules, 8mm with plastic collar, DIN 46228/4, PUSH IN connection, min. | 0.5 mm² |
Cross-section for connected wire, flexible, PUSH IN connection, max. | 4 mm² |
Cross-section for connected wire, flexible, PUSH IN connection, min. | 0.5 mm² |
Cross-section for connected wire, PUSH IN connection, solid, max. | 4 mm² |
Finely-stranded flexible, max. PUSH IN connection | 4 mm² |
Finely-stranded flexible, min. PUSH IN connection | 0.5 mm² |
Stripping length, PUSH IN connection | 12 mm |
Connection data - contact element Branch / Feed-in |
|
Insulating material | Polyamide |
Silicone | No |
Colour | black |
Protection degree | IP20 |
UL 94 flammability rating | V-0 |
Type of mounting | Plugged |
Function | Fuse |
Can be coded |
Yes
Coded on PE |
Test point | 2 mm |
Number of poles | 5 |
Number of connections / pole | 1 |
Wire connection method | PUSH IN |
Cartridge fuse | 6.3 x 32 mm (1/4 x 1 1/4") |
Conductor outlet direction | 90° |
Failure indicator | Red LED |
Fuse holder (cartridge holder) | Pivoting |
Rated data acc. to IEC for fuse plug |
|
Rated data acc. to UL for fuse plug |
|
Approval/Certificate/Document of Conformity |
[UL Certificate FieldPower® terminals and plug-in connectors](https://mdcop.weidmueller.com/mediadelivery/asset/900_252845)
[Manufacturer's Declaration FieldPower® plug-in connectors and HQ adapters](https://mdcop.weidmueller.com/mediadelivery/asset/900_42269) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_93930) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1961770000) |
User Documentation | [Datasheet FieldPower® Box Fuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_252972) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |