Properties
Version | Photovoltaics, Combiner Box, 1000 V, 1 MPP, 10 Inputs / 1 Output per MPP, With fuse holder, Surge protection I / II, Switch disconnector, Cable gland, Designed for Fronius Tauro Eco Inverters |
Order No. | 8000111135 |
Type | PV 210S0F3CXXV1O0TXPX10PWW |
GTIN (EAN) | 4099986935648 |
Qty. | 1 items |
Depth | 300 mm |
Depth (inches) | 11.811 inch |
Depth with add-on components | 300 mm |
Height | 847 mm |
Height (inches) | 33.346 inch |
Width | 636 mm |
Width (inches) | 25.039 inch |
Net weight | 29,000 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1d28ada4-1634-4382-8635-45f6353a6574 |
Monitoring function | Non monitored |
Current per Maximum Power Point, max. | 135 A |
Rated DC voltage | 1,000 V |
Rated short-term current resistance |
|
Connection type string | Internal terminal (with cable gland feed-through) |
Enclosure attachment | Fixing lugs |
Impact resistance | IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Protection class | II |
Type of mounting | Fixing lugs |
Installation location | Protected outdoor area (>1 km from sea) |
Protection degree | IP65 |
Standards |
IEC 61439-2 ed 3.0
EN 61439-2 |
Amount of maximum power points (MPP) | 1 |
Cartridge fuse | 10 x 38 mm |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Empty fuse holder |
Fuse-link standard | gPV (EN 60269-6) |
Fused poles of string | +/- |
Max. number of DC inputs | per Maximum Power Point 10 inputs connected in parallel |
Number of conduit inlets | 10 |
Number of string inputs per MPP | ≥ 7…≤ 10 |
Number of inputs | 10 |
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 1 output |
Discharge current In (8/20 µs) | 20 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Lightning test current Iimp (10/350 µs) | 6.25 kA |
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE | 1,000 V |
PV system voltage, max. Ucpv | 1,000 V |
Requirements class | Type I/II |
Short-circuit curent ISCPV | 162.5 A |
Standards |
IEC 61439-2 ed 3.0
EN 61439-2 |
Surge protection DC side |
yes, no auxiliary contact
1000 V type I + II |
Total discharge current Itotal ( 8/20µs) | 50 kA |
Total discharge current Itotal (10/350µs) | 12.5 kA |
Motor drive available | No |
Number of breaking operation cycles at rated current | 200 |
Number of operating cycles | 10000 |
Rated impulse withstand voltage | 12 kV |
Switch disconnector execution | switch inside enclosure |
Voltage type | DC |
Product information | Fuses are not included |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ROHS | Conform |