Properties
Version | Photovoltaics, Assembled enclosure, Combiner Box, 1500 V, With fuse holder, Surge protection II, Cable gland, for wall mounting, Switch disconnector, Portrait, Current monitoring, Voltage monitoring, Temperature monitoring, Central Inverter |
Order No. | 8000101214 |
Type | PV 212S0F3CXXV0O0TAPA15PWW |
GTIN (EAN) | 4099986025325 |
Qty. | 1 items |
Depth | 350 mm |
Depth (inches) | 13.78 inch |
Height | 1,056 mm |
Height (inches) | 41.575 inch |
Width | 852 mm |
Width (inches) | 33.543 inch |
Net weight | 38,247.455 g |
Ambient temperature | -20ºC to +45 ºC |
Operating temperature | -20ºC to +45 ºC |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1d28ada4-1634-4382-8635-45f6353a6574 |
Earthing | Directly at the VPU |
Rated voltage | 1,500 V |
Surge protection DC side | 1500 V type II |
Switching capacity | 400 A (DC21B 1500 V) |
Cartridge fuse | 22 x 58 mm |
Connection DC input cable (+) | Screw connection |
Connection DC input cable (-) | Screw connection |
Connection type, DC input cable | Cable gland |
DC Input + & - |
|
Functional earth connector |
|
Fuse |
30 A
35 A 40 A 50 A 60 A 70 A 75 A |
Fuse | Empty fuse holder |
Fuse type | Empty fuse holder |
Fuse-link standard | gPV (EN 60269-6) |
Fused poles of string | +/- |
Number of DC inputs | 12 |
Position of the fuses | positive and negative inputs |
DC Output + & - |
|
DC output cable connection | M12 bolt and nut connection |
Load circuit breaker with auxiliary contact | No |
Number of DC outputs | 2 |
Current monitoring | Solar SMS |
Monitoring function |
Solar SMS
Output voltage, current, temperature |
Supply | Self-powered |
Temperature monitoring | Solar SMS |
Voltage monitoring | Solar SMS |
Protection degree | IP65 |
Type of mounting | Wall mounting |
Standards |
EN 61439-2:2011
IEC 61439-2 ed 3.0 |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity Combiner Boxes monitored](https://mdcop.weidmueller.com/mediadelivery/asset/900_216552) |
Engineering Data |
[Electrical Drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_310961)
[Thermal Report](https://mdcop.weidmueller.com/mediadelivery/asset/900_310990) |
Technical Documentation | [Mechanical Drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_310931) |
User Documentation | [User Manual PV DC Combiner Boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_207163) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |