Properties
Version | Photovoltaics, Assembled enclosure, Combiner Box, 1500 V, With fuse holder, Surge protection II, Cable gland, for wall mounting, Switch disconnector, Landscape, Current monitoring, Voltage monitoring, Temperature monitoring, Central Inverter |
Order No. | 8000119550 |
Type | PV 220S0F3CXXV0O0TA1PA15LWW |
GTIN (EAN) | 4099986834675 |
Qty. | 1 items |
Depth | 300 mm |
Depth (inches) | 11.811 inch |
Height | 636 mm |
Height (inches) | 25.039 inch |
Width | 847 mm |
Width (inches) | 33.346 inch |
Net weight | 30,000 g |
Ambient temperature | -20ºC to +45 ºC |
Operating temperature | -20ºC to +45 ºC |
Earthing | Directly at the VPU |
Rated voltage | 1,500 V |
Surge protection DC side | 1500 V type II with remote contact |
Switching capacity | 400 A (DC21B 1500 V) |
Connection DC input cable (+) | Screw connection |
Connection DC input cable (-) | Screw connection |
Connection type, DC input cable | Cable gland |
Fuse |
15 A
16 A 20 A 25 A 30 A 32 A |
Fuse | Empty fuse holder |
Number of DC inputs | 20 |
Position of the fuses | positive and negative inputs |
DC output cable connection | M10 bolt and nut connection |
Load circuit breaker with auxiliary contact | No |
Number of DC outputs | 2 |
Current monitoring | Solar SMS |
Monitoring function |
Solar SMS
Output voltage, current, temperature |
Supply | Self-powered |
Temperature monitoring | Solar SMS |
Voltage monitoring | Solar SMS |
Protection degree | IP65 |
Type of mounting | Wall mounting |
Standards |
EN 61439-2:2011
IEC 61439-2 ed 3.0 |
Time interval | 5 years |
Rated DC voltage | 1,500 V |
Switching disconnector capacity | IEC 60947-3 |
Connection type string | Internal terminal (with cable gland feed-through) |
Enclosure attachment | Fixing lugs |
Impact resistance | IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Switch disconnector execution | switch inside enclosure |
Type of mounting | Wall mounting |
Installation location | Protected outdoor area (>1 km from sea) |
Protection degree | IP65 |
Standards |
EN 61439-2:2011
IEC 61439-2 ed 3.0 |
Cartridge fuse | 10 x 85 mm |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Empty fuse holder |
Fuse-link standard | gPV (EN 60269-6) |
DC Output + & - |
|
Short-circuit curent ISCPV | 14 A |
Standards |
EN 61439-2:2011
IEC 61439-2 ed 3.0 |
Surge protection DC side | 1500 V type II with remote contact |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity Combiner Boxes monitored](https://mdcop.weidmueller.com/mediadelivery/asset/900_216552) |
Engineering Data |
[Electrical Drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_310967)
[Thermal Report](https://mdcop.weidmueller.com/mediadelivery/asset/900_310996) |
Technical Documentation | [Mechanical Drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_310937) |
User Documentation | [User Manual PV DC Combiner Boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_207163) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |