Properties
Version | Photovoltaics, Assembled enclosure, Combiner Box, AC voltage version, With fuse holder, Surge protection I, Cable gland, String Inverter |
Order No. | 8000069107 |
Type | PV 40401S2V1C1A1ES |
GTIN (EAN) | 4064675331414 |
Qty. | 1 items |
Depth | 350 mm |
Depth (inches) | 13.78 inch |
Height | 1,056 mm |
Height (inches) | 41.575 inch |
Width | 852 mm |
Width (inches) | 33.543 inch |
Net weight | 38,393.336 g |
Ambient temperature | -20 ºC to +50 ºC |
REACH SVHC | Lead 7439-92-1 |
Earthing | Directly at the VPU |
Rated voltage | 400 V AC |
Surge protection AC side | Yes |
Cable type | regular |
Number of AC inputs | 4 |
AC output cable connection type |
Screw connection
M12 |
Number of AC outputs | 1 |
Protection degree | IP65 |
Type of mounting | Wall mounting |
Standards |
IEC 61439-2 ed 2.0
EN 61439-2:2011 |
Time interval | 5 years |
Connection type string | Internal terminal (with cable gland feed-through) |
Enclosure attachment | Fixing lugs |
Impact resistance | IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Switch disconnector execution | no switch |
Type of mounting | Wall mounting |
Installation location | Protected outdoor area (>1 km from sea) |
Protection degree | IP65 |
Standards |
IEC 61439-2 ed 2.0
EN 61439-2:2011 |
Short-circuit curent ISCPV | 106 A |
Standards |
IEC 61439-2 ed 2.0
EN 61439-2:2011 |
User Documentation |
[User Manual PV AC Combiner boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_207166)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_217192) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |