Properties
Version | Photovoltaics, Assembled enclosure, Combiner Box, AC voltage version, With fuse holder, Cable gland, String Inverter |
Order No. | 8000069108 |
Type | PV 40401S2V3C0A0ES |
GTIN (EAN) | 4064675331391 |
Qty. | 1 items |
Depth | 300 mm |
Depth (inches) | 11.811 inch |
Height | 847 mm |
Height (inches) | 33.346 inch |
Width | 636 mm |
Width (inches) | 25.039 inch |
Net weight | 22,111.477 g |
Ambient temperature | -20 ºC to +45 ºC |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Earthing | Directly at the VPU |
Cable type | regular |
Number of AC inputs | 4 |
AC output cable connection type |
Screw connection
M12 |
Number of AC outputs | 1 |
Protection degree | IP65 |
Type of mounting | Wall mounting |
Standards |
IEC 61439-2 ed 2.0
EN 61439-2:2011 |
Time interval | 5 years |
Engineering Data | [Thermal Report](https://mdcop.weidmueller.com/mediadelivery/asset/900_319847) |
Technical Documentation |
[Electrical drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_319846)
[Customer drawings](https://mdcop.weidmueller.com/mediadelivery/asset/900_319857) |
User Documentation |
[User Manual PV AC Combiner boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_207166)
[EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_217192) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals |  |
ROHS | Conform |