Properties
Version | Photovoltaics, Assembled enclosure, Communication module, 230 V AC, Surge protection I, Battery powered, Current monitoring, Monitoring components, Voltage monitoring, Limit value monitoring, Communication Box, RJ45 |
Order No. | 8000111621 |
Type | PV CPCI22TXUXDXAXWXRXWW |
GTIN (EAN) | 4099986678880 |
Qty. | 1 items |
Depth | 180 mm |
Depth (inches) | 7.087 inch |
270 mm | |
Height (inches) | 10.63 inch |
Width | 360 mm |
Width (inches) | 14.173 inch |
Net weight | 4,000 g |
Ambient temperature | -10 °C…40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
Earthing | Directly at the VPU |
Rated voltage | 230 V |
Surge protection AC side | PU I 1+1 LCF 280V/12,5kA, without auxiliary contact |
Surge protection WIA RS485 side (string monitoring) | No |
Number of conduit inlets | 3 |
Number of inputs | 1 |
Monitoring function |
Industrial PC
Industrial Ethernet router with RJ45 ports Connection between field devices to SCADA through RS-485 |
Supply | Battery PRO ECO 72W 24V 3A |
Voltage monitoring | Yes |
Protection degree | IP65 |
Type of mounting |
Wall mounting
Indoors only |
Standards |
IEC 61439-2 ed 3.0
EN 61439-2:2020 |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [Declaration of of conformity utility communication boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_318636) |
Engineering Data | [Thermal Report](https://mdcop.weidmueller.com/mediadelivery/asset/900_317238) |
Technical Documentation | [Mechanical Drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_317237) |
User Documentation | [PV Communication Box User Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_257190) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals |  |
ROHS | Conform |