Properties
Order No. | 2920130000 |
Type | PV PS ULTA |
GTIN (EAN) | 4099986583023 |
Qty. | 1 items |
Net weight | 8.872 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Material | Plastic |
Pollution severity | 3 |
Pollution severity | 3 |
Protection degree |
IP65
in closed state IP2x open IP67 IP68 |
Time interval | 2 years |
Product Change Notification |
[Änderung für PV – AC Steckverbinder](https://mdcop.weidmueller.com/mediadelivery/asset/900_301054)
[Change to PV – AC connector](https://mdcop.weidmueller.com/mediadelivery/asset/900_301055) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 27-44-01-07 |
ECLASS 10.0 | 27-44-01-07 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
ROHS | Conform |