Properties
Order No. | 2920110000 |
Type | PV PS VAPM 5P F |
GTIN (EAN) | 4099986583009 |
Qty. | 1 items |
Net weight | 149.5 g |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 105 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Conductor cross-section, max. | 16 mm² |
Conductor cross-section, min. | 0.2 mm² |
Insulation strength | ≥ 1000 MΩ |
Material | Polycarbonate |
Number of poles | 5 |
Pollution severity | 3 |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Type of connection | Screw connection |
Conductor cross-section, max. | 16 mm² |
Conductor cross-section, min. | 0.2 mm² |
Pollution severity | 3 |
Protection degree |
IP65
in closed state IP2x open |
Rated current | 60 A |
Rated voltage | 600 V |
Time interval | 2 years |
Product Change Notification |
[Änderung für PV – AC Steckverbinder](https://mdcop.weidmueller.com/mediadelivery/asset/900_301054)
[Change to PV – AC connector](https://mdcop.weidmueller.com/mediadelivery/asset/900_301055) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 27-44-01-07 |
ECLASS 10.0 | 27-44-01-07 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |