Properties
Version | Photovoltaics |
Order No. | 8000086576 |
Type | PV SUN COVER 30/19/18 |
GTIN (EAN) | 4064675845164 |
Qty. | 1 items |
Depth | 291 mm |
Depth (inches) | 11.457 inch |
Height | 351 mm |
Height (inches) | 13.819 inch |
Width | 269 mm |
Width (inches) | 10.591 inch |
Net weight | 3,060 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4301 (304) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252895)
[Application notes -- Positions of attachment holes](https://mdcop.weidmueller.com/mediadelivery/asset/900_257094) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000086576) |
Technical Documentation | [Temporary picture for PV Sun Covers](https://mdcop.weidmueller.com/mediadelivery/asset/900_255394) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002498 |
ETIM 7.0 | EC002498 |
ETIM 8.0 | EC002498 |
ETIM 9.0 | EC002498 |
ECLASS 9.0 | 27-37-92-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-37-13-92 |
ECLASS 11.0 | 27-37-13-92 |
ECLASS 12.0 | 27-37-13-92 |
ECLASS 13.0 | 27-37-13-92 |
ECLASS 14.0 | 27-37-13-92 |
ROHS | Conform |
Accessories
-
Item No.:2791950000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
-
Item No.:2866360000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2866330000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
-
Item No.:2791920000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:2791930000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2866350000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
-
Item No.:2866310000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
-
Item No.:2791940000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
-
Item No.:2866320000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
-
Item No.:2866370000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
-
Item No.:2866300000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:2866340000Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C