Properties
Version | Photovoltaics, Y connector, 1x WM4 C Female, 2x WM4 C Male |
Order No. | 3018440250 |
Type | PV XSTU04 BUOWM4C-C250 |
GTIN (EAN) | 4099986930346 |
Qty. | 1 items |
Net weight | 1,000 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
PV cable version |
|
Rated DC voltage | 1,500 V |
Rated DC voltage | 1,500 V |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ETIM 10.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ECLASS 14.0 | 27-06-04-02 |
ECLASS 15.0 | 27-06-04-02 |
ROHS | Conform |