Properties
Version | AC voltage version, Auxiliary and alarm contact, TN-C-S, TN-S, IT with N, IT without N, TT |
Order No. | 8000104168 |
Type | PVC AC 1I 1O SPD2R + RJ45 04 |
GTIN (EAN) | 4099986573475 |
Qty. | 1 items |
Depth | 132 mm |
Depth (inches) | 5.197 inch |
Height | 200 mm |
Height (inches) | 7.874 inch |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 2,100.243 g |
Operating temperature | -25 °C...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | bdab5698-6a20-4370-8e28-8810d882d01a |
Discharge current In (8/20µs) wire-PE | 20 kA |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Low voltage network |
TN-C-S
TN-S IT with N IT without N TT |
Max. continuous voltage, Uc (AC) | 300 V |
Number of poles | 4 |
Protection level Up at IN (L/N-PE) | ≤ 1.5 kV |
Protection level Up at IN (N-PE) | ≤ 1.5 kV |
Rated voltage (AC) | 230 V |
Short-circuit current rating ISCCR | 50 kA |
Signalling contact | 250 V 1A 1CO |
Voltage type | AC |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.34 mm² |
Connection type, AC input cable | PUSH IN |
Number of AC inputs | 3 |
Stripping length, rated connection | 12 mm |
Wire cross-section, solid, max. | 6 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.34 mm² |
Stripping length, rated connection | 12 mm |
Wire cross-section, solid, max. | 6 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Time interval | 5 years |
Protection degree | IP65 |
Number of conduit inlets | 1 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_301042) |
Technical Documentation | [Schematic diagram](https://mdcop.weidmueller.com/mediadelivery/asset/900_314754) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:2911240000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC
-
Item No.:2875280000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
-
Item No.:2863070000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App
-
Item No.:2911210000Packaging unit:1 PC
Wallbox, With attached 10 m cable and type 2 plug, Mobile App
-
Item No.:2875270000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID/NFC, Auto charge
-
Item No.:2875290000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
-
Item No.:2875220000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App, RFID/NFC
-
Item No.:2863100000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App
-
Item No.:2911250000Packaging unit:1 PC
Wallbox, With attached 10 m cable and type 2 plug, Mobile App, RFID/NFC
-
Item No.:2911260000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC
-
Item No.:2875200000Packaging unit:1 PC
Wallbox, max. charging capacity of 7.4 kW @ 1-phase (230 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App
-
Item No.:2875210000Packaging unit:1 PC
Wallbox, max. charging capacity of 7.4 kW @ 1-phase (230 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App
-
Item No.:2863090000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App
-
Item No.:2875230000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID/NFC
-
Item No.:2863080000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App
-
Item No.:2911290000Packaging unit:1 PC
Wallbox, With attached 10 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
-
Item No.:2911220000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App
-
Item No.:2911300000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
-
Item No.:2875240000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC
-
Item No.:2875260000Packaging unit:1 PC
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Type 2 socket outlet, Mobile App, RFID/NFC, Auto charge
-
Item No.:2911280000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App, RFID/NFC, Auto charge
-
Item No.:2911200000Packaging unit:1 PC
Wallbox, With attached 7.5 m cable and type 2 plug, Mobile App
-
Item No.:2875250000Packaging unit:1 PC
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, With attached 5 m cable and type 2 plug, Mobile App, RFID/NFC