Approvals
Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight
Temperatures
Ambient temperature
Humidity
Environmental Product Compliance
RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
Included in delivery
Included accessories
Guarantee
Time interval
Electrical characteristics
Current per maximum power point, max.
Rated DC current per connection
Rated DC voltage
Rated short-term current resistance
Enclosure
Connection type string
Enclosure attachment
Impact resistance
Insulating material
Protection class
Type of mounting
General data
Installation location
Protection degree
Standards
Inputs
Amount of maximum power points (MPP)
DC Input + & -
Functional earth connector
Fuse type
Fuses
Max. number of DC inputs
Number of conduit inlets
Number of string inputs per MPP
Surge protection auxiliary contact
Number of inputs
Outputs
DC Output + & -
Max. number of DC outputs
Remote disconnector
Automatic reclosing after voltage drop
Number of operating cycles
Control voltage
Remote disconnector auxiliary contact
Remote disconnector control contact
Type of power circuit disconnection
Turn-off time
Turn-on time
Current consumption of switch
Number of breaking operation cycles (rated current)
Switch disconnector execution
Switching disconnector capacity
Surge protection DC side
Discharge current (8 / 20 µs), max.
Discharge current In (8/20 µs)
Lightning test current Iimp (10/350 µs)
Maximum continuous operating voltage, DC UCPV mode (+ / -), (- / PE), (+ / PE)
Protection level Up (+/- , -/PE , +/PE)
Protection level Up (+/-)
Protection level Up (+/PE)
Protection level Up (-/PE)
PV system voltage (Ucpv), max.
Requirements class
Short-circuit curent (ISCPV)
Standards
Surge protection DC side
Total discharge current (Itotal) (10 / 350 µs)
Total discharge current (Itotal) (8 / 20 µs)
Important note
Product information
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0
Tender specification sheets
Long specification