Ominaisuudet
Version | Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C |
Order No. | 8000115472 |
Type | PVC DC 2I 1O 4MPP RD WM4 11 |
GTIN (EAN) | 4099986878853 |
Qty. | 1 items |
Depth | 132 mm |
Depth (inches) | 5,197 inch |
Height | 239 mm |
Height (inches) | 9,409 inch |
Width | 400 mm |
Width (inches) | 15,748 inch |
Net weight | 5 034 g |
Ambient temperature | -20 °C...+50 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | bdab5698-6a20-4370-8e28-8810d882d01a |
Time interval | 5 years |
Amount of maximum power points (MPP) | 4 |
DC Input + & - |
|
Fuse type | Neither fuse cartridge nor holder |
Max. number of DC inputs | per Maximum Power Point 2 inputs connected in parallel |
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 1 output |
Automatic reclosing after voltage drop | Yes |
Number of operating cycles | 10000 |
Control voltage | 100 V AC - 250 V AC 50/60Hz |
Remote disconnector auxiliary contact |
|
Remote disconnector control contact |
|
Type of power circuit disconnection | Under voltage tripping or manual switch operation |
Turn-off time | 1.5 s |
Approval/Certificate/Document of Conformity | [Declaration of conformity for PV fireman switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_307706) |
Engineering Data | [Schematic diagram](https://mdcop.weidmueller.com/mediadelivery/asset/900_310873) |
User Documentation |
[Manual PV Next String Combiner Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_96571)
[MANUAL PV NEXT IT/ES/FR](https://mdcop.weidmueller.com/mediadelivery/asset/900_153695) |
White paper |
[Fact Sheet DE PV Feuerwehrschalter](https://mdcop.weidmueller.com/mediadelivery/asset/900_310692)
[Fact Sheet EN PV Fireman switch](https://mdcop.weidmueller.com/mediadelivery/asset/900_310693) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |