Properties
Version | Photovoltaics, Combiner Box, Fireman's switch, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, WM4C, 1100 V |
Order No. | 8000130053 |
Type | PVC DC 2I 2O 10MPP RD SPD1R WM4 11 |
GTIN (EAN) | 4099987231770 |
Qty. | 1 items |
Depth | 307 mm |
Depth (inches) | 12.087 inch |
Height | 640 mm |
Height (inches) | 25.197 inch |
Width | 800 mm |
Width (inches) | 31.496 inch |
Net weight | 12,287.805 g |
Humidity | 5 - 90 %, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Time interval | 5 years |
Current per Maximum Power Point, max. | 41 A |
Rated DC voltage | 1,100 V |
Rated short-term current resistance |
|
Connection type string | Plug WM4C |
Cover | Hinged door |
Enclosure attachment | Via mounting foots |
Impact resistance | IK10 in accordance with IEC 62262 |
Insulating material | Polyester glass-fibre reinforced, Polycarbonate |
Protection class | II |
Type of mounting | Wall mounting |
Installation location | Protected outdoor area (>1 km from sea) |
Protection degree | IP65 |
Standards |
EN 61439-2
OVE-Directive R 11-1:2022-05-01 |
Amount of maximum power points (MPP) | 10 |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Neither fuse cartridge nor holder |
Max. number of DC inputs | per Maximum Power Point 2 inputs connected in parallel |
Number of string inputs per MPP | ≤ 2 |
Surge protection auxiliary contact |
|
Number of inputs | 20 |
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 2 outputs connected in parallel |
Automatic reclosing after voltage drop | Yes |
Number of operating cycles | 10000 |
Control voltage | 100 V AC - 250 V AC 50/60Hz |
Remote disconnector auxiliary contact |
|
Remote disconnector control contact |
|
Type of power circuit disconnection | Under voltage tripping or manual switch operation |
Turn-off time | 1.5 s |
Current consumption of switch |
|
Number of breaking operation cycles at rated current | 300 |
Switch disconnector execution | Remote disconnector inside enclosure |
Switching disconnector capacity | DC-PV1 |
Discharge current In (8/20 µs) | 20 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Lightning test current Iimp (10/350 µs) | 6.25 kA |
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE | 1,100 V |
Protection level Up (+/- , -/PE , +/PE) | ≤ 3.8 kV |
Protection level Up (+/-) | ≤ 3.8 kV |
Protection level Up (+/PE) | ≤ 3.8 kV |
Protection level Up (-/PE) | ≤ 3.8 kV |
PV system voltage, max. Ucpv | 1,100 V |
Requirements class | Type I/II |
Short-circuit curent ISCPV | 11,000 A |
Standards |
EN 61439-2
OVE-Directive R 11-1:2022-05-01 |
Standby power consumption PC | <0.2 W |
Surge protection DC side | 1000 V type I + II |
Total discharge current Itotal ( 8/20µs) | 50 kA |
Total discharge current Itotal (10/350µs) | 12.5 kA |
Approval/Certificate/Document of Conformity | [Declaration of conformity for PV fireman switches](https://mdcop.weidmueller.com/mediadelivery/asset/900_307706) |
Technical Documentation |
[Schematic diagram](https://mdcop.weidmueller.com/mediadelivery/asset/900_321879)
[Customer drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_321885) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
-
-
-
-
Item No.:2659350000Packaging unit:100 PC
Cable ties, 4.5 x 290 mm, Polyamide 66, 220 N
-
Item No.:3077650000Packaging unit:1 PC
Photovoltaics, Blind plug, Accessories, Blind plug, 50 pieces
-
-
ToolsCuttingCutting tools
PhotovoltaicsSwitch boxesEmergency stop button
PhotovoltaicsConnectorsAccessories
ToolsStripping the insulationWire strippers for specific insulation materialsTools
Cabinet InfrastructureCable tiesSpecial cable tiesUV-resistant cable ties
PhotovoltaicsAccessoriesSealing sets
PhotovoltaicsConnectorsPV-Stick field connectors
Is accessory of
-
-
Item No.:3098500000Packaging unit:1 PC
Photovoltaics, Spare part, Hinge pin, 10 MPP's, 12 MPP's
-
Item No.:3020600000Packaging unit:1 PC
Photovoltaics, Mounting foot, 10 MPP's, 12 MPP's
-
Item No.:3077650000Packaging unit:1 PC
Photovoltaics, Blind plug, Accessories, Blind plug, 50 pieces
PhotovoltaicsSwitch boxesEmergency stop button
PhotovoltaicsAccessoriesReplacement parts
PhotovoltaicsAccessoriesSealing sets
Spare parts
-
Item No.:2530600000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Accessories, Surge protection I / II, Spare arrester
-
Item No.:2534300000Packaging unit:9 PC
Surge voltage arrester, Low voltage, Surge protection I / II, Spare arrester
-
Item No.:3020600000Packaging unit:1 PC
Photovoltaics, Mounting foot, 10 MPP's, 12 MPP's
-
Item No.:3098500000Packaging unit:1 PC
Photovoltaics, Spare part, Hinge pin, 10 MPP's, 12 MPP's
Lightning and Surge ProtectionSPDs for energy systemsPhotovoltaicsVPU PV I + II1000 VSpare Arrester
PhotovoltaicsAccessoriesReplacement parts