Properties
Version | Photovoltaics, Combiner Box, 1100 V, 1 MPP, 1 Input / 1 Output per MPP, Surge protection I / II, MC4-Evo 2 |
Order No. | 3108220000 |
Type | PVI DC 1I 1O 1MPP SPD1 MC4 10 |
GTIN (EAN) | 4099987179775 |
Qty. | 1 items |
Depth | 52 mm |
Depth (inches) | 2.047 inch |
Height | 280 mm |
Height (inches) | 11.024 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 658 g |
Humidity | 5 - 95% rel. humidity |
Time interval | 5 years |
Current per Maximum Power Point, max. | 39 A |
Rated DC voltage | 1,100 V |
Rated short-term current resistance |
|
Connection type string | Plug MC4-Evo 2 |
Cover | with cover |
Enclosure attachment | Via mounting foots |
Impact resistance | IK06 |
Protection class | II |
Type of mounting | Wall mounting |
Installation location | Protected outdoor area (>1 km from sea) |
Protection degree | IP65 |
Standards |
IEC 61643-31
EN 50539-11 |
Amount of maximum power points (MPP) | 1 |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Neither fuse cartridge nor holder |
Max. number of DC inputs | per Maximum Power Point 1 input |
Number of string inputs per MPP | 1 |
Number of inputs | 1 |
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 1 output |
Discharge current In (8/20 µs) | 20 kA |
Discharge current, max. (8/20 µs) | 40 kA |
Lightning test current Iimp (10/350 µs) | 5 kA |
Protection level Up (+/- , -/PE , +/PE) | ≤ 4.4 kV |
PV system voltage, max. Ucpv | 1,100 V |
Requirements class | Type I/II |
Short-circuit curent ISCPV | 6,000 A |
Standards |
IEC 61643-31
EN 50539-11 |
Surge protection DC side | 1000 V type I + II |
Total discharge current Itotal ( 8/20µs) | 40 kA |
Total discharge current Itotal (10/350µs) | 5 kA |
Approval/Certificate/Document of Conformity | [CE Declaration PV Inline](https://mdcop.weidmueller.com/mediadelivery/asset/900_324013) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Accessories
-
Item No.:1547490000Packaging unit:10 PC
Potential distributor terminal, Screw connection, Brass coloured, 50 mm², Number of connections: 3, Number of levels: 1, Mounting plate, None, Brass
Terminal BlocksApplication rangeShielding and earthingPotential equalisation terminal block