Ominaisuudet
Version | Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2, 1100 V |
Order No. | 2975530000 |
Type | PVN DC 2I 1O 3MPP SPD1R EVO 11 |
GTIN (EAN) | 4099986823129 |
Qty. | 1 items |
Depth | 132 mm |
Depth (inches) | 5,197 inch |
Height | 240 mm |
Height (inches) | 9,449 inch |
Width | 400 mm |
Width (inches) | 15,748 inch |
Net weight | 999 g |
Ambient temperature | -40 °C...+50 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | bdab5698-6a20-4370-8e28-8810d882d01a |
Time interval | 5 years |
Amount of maximum power points (MPP) | 3 |
DC Input + & - |
|
Functional earth connector |
|
Fuse type | Neither fuse cartridge nor holder |
Max. number of DC inputs | per Maximum Power Point 2 inputs connected in parallel |
Surge protection auxiliary contact |
|
DC Output + & - |
|
Max. number of DC outputs | per Maximum Power Point 1 output |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_321889) |
Technical Documentation |
[Customer drawing PVN DC 2I 1O 3MPP SPD1R EVO 11](https://mdcop.weidmueller.com/mediadelivery/asset/900_318539)
[Dimensions](https://mdcop.weidmueller.com/mediadelivery/asset/900_320670) |
User Documentation | [Manual PV Next Mini double enclosure](https://mdcop.weidmueller.com/mediadelivery/asset/900_318997) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC003857 |
ETIM 9.0 | EC003857 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 22-57-02-90 |
ECLASS 10.0 | 22-57-02-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |