Approvals
Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Depth
Depth (inches)
Depth with add-on components
Height
Height (inches)
Width
Width (inches)
Net weight
Temperatures
Ambient temperature
Humidity
DC string monitoring
Monitoring function
Included in delivery
Included accessories
Guarantee
Time interval
Electrical characteristics
Current per Maximum Power Point, max.
Rated DC voltage
Rated short-term current resistance
Enclosure
Connection type string
Cover
Enclosure attachment
Impact resistance
Insulating material
Protection class
Type of mounting
General data
Installation location
Protection degree
Standards
Inputs
Amount of maximum power points (MPP)
Cartridge fuse
DC Input + & -
Functional earth connector
Fuse type
Fuse-link standard
Fused poles of string
Max. number of DC inputs
Number of string inputs per MPP
Surge protection auxiliary contact
Number of inputs
Outputs
DC Output + & -
Max. number of DC outputs
Surge protection DC side
Discharge current In (8/20 µs)
Discharge current, max. (8/20 µs)
Lightning test current Iimp (10/350 µs)
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE
Protection level Up (+/- , -/PE , +/PE)
Protection level Up (+/-)
Protection level Up (+/PE)
Protection level Up (-/PE)
PV system voltage, max. Ucpv
Requirements class
Short-circuit curent ISCPV
Standards
Surge protection DC side
Total discharge current Itotal ( 8/20µs)
Total discharge current Itotal (10/350µs)
DC load break switch
Switch disconnector execution
Voltage type
Classifications
ETIM 6.0
ETIM 7.0
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 9.0
ECLASS 9.1
ECLASS 10.0
ECLASS 11.0
ECLASS 12.0
ECLASS 13.0
ECLASS 14.0
ECLASS 15.0