PVN DC 3IF 3O 2MPP SW SPD1R EVO 10

Photovoltaics, Combiner Box, PV Next, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2

Item No. 2925860000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Depth with add-on components
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Ambient temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC

DC string monitoring

Monitoring function

Included in delivery

Included accessories

Guarantee

Time interval

Electrical characteristics

Current per Maximum Power Point, max.
Rated DC current per connection
Rated DC voltage
Rated short-term current resistance

Enclosure

Connection type string
Cover
Enclosure attachment
Impact resistance
Insulating material
Protection class
Type of mounting

General data

Installation location
Protection degree
Standards

Inputs

Amount of maximum power points (MPP)
Cartridge fuse
DC Input + & -
Functional earth connector
Fuse type
Fuse-link standard
Fused poles of string
Fuses
Max. number of DC inputs
Number of string inputs per MPP
Surge protection auxiliary contact
Number of inputs

Outputs

DC Output + & -
Max. number of DC outputs

Surge protection DC side

Discharge current In (8/20 µs)
Discharge current, max. (8/20 µs)
Lightning test current Iimp (10/350 µs)
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE
Protection level Up (+/- , -/PE , +/PE)
Protection level Up (+/-)
Protection level Up (+/PE)
Protection level Up (-/PE)
PV system voltage, max. Ucpv
Requirements class
Short-circuit curent ISCPV
Standards
Surge protection DC side
Total discharge current Itotal ( 8/20µs)
Total discharge current Itotal (10/350µs)

DC load break switch

Motor drive available
Nominal current
Nominal voltage
Number of contacts as NC contact
Number of contacts as NO contact
Rated impulse withstand voltage
Rated short-circuit making current
Switch disconnector execution
Switching disconnector capacity
Voltage type

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0

Tender specification sheets

Long specification