PVN1M2I6S0F3V2O1TXPX10

This product is discontinued.

Alternative product: 2683100000

Photovoltaics, Combiner Box, PV Next, 1000 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, With fuse holder, Surge protection II, Switch disconnector, WM4C

Item No. 2683300000

Approvals

Approvals

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date
Alternative product

Dimensions and weights

Depth
Depth (inches)
Depth with add-on components
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Ambient temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Guarantee

Time interval

Electrical characteristics

Current per maximum power point, max.
Rated DC current per connection
Rated DC voltage
Rated short-term current resistance

Enclosure

Connection type string
Cover
Enclosure attachment
Impact resistance
Insulating material
Type of mounting

General data

Installation location
Protection degree
Standards

Inputs

Amount of maximum power points (MPP)
DC Input + & -
Functional earth connector
Fuse type
Fuse-link standard
Fused poles of string
Fuses
Max. number of DC inputs
Number of conduit inlets
Number of string inputs per MPP
Surge protection auxiliary contact
Number of inputs

Outputs

DC Output + & -
Max. number of DC outputs

Surge protection DC side

Discharge current (8 / 20 µs), max.
Discharge current In (8/20 µs)
Maximum continuous operating voltage, DC UCPV mode (+ / -), (- / PE), (+ / PE)
Protection level Up (+/-)
Protection level Up (+/PE)
Protection level Up (-/PE)
PV system voltage (Ucpv), max.
Requirements class
Short-circuit curent ISCPV
Standards
Standby power consumption PC
Total discharge current (Itotal) (8 / 20 µs)

DC load break switch

Motor drive available
Number of breaking operation cycles (rated current)
Number of operating cycles
Rated impulse withstand voltage
Rated short-circuit making current
Switch disconnector execution
Switching disconnector capacity

Important note

Product information

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0

Tender specification sheets

Long specification