Properties
Version | Visualization software, Platform for runtime system: Linux, Windows 10, Windows 11, Docker, Number of process variables, max.: 500, Number of HMI-devices, max.: 10 |
Order No. | 2992920000 |
Type | PWEB-ES-RT-500/10 |
Qty. | 1 items |
Net weight | 0 |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Platform for runtime system |
Linux
Windows 10 Windows 11 Docker |
Number of HMI-devices, max. | 10 |
Maximum number of drivers | 99 |
Projectable by | PROCON-WEB Designer |
Runtime features |
Simple and complex controls
Alarming Historian User-Management Process connection via communication drivers |
Licence coverage | One-time licence |
Licence type | Software licence |
Licensing by | WIBU Ticket ID |
Number of process variables, max. | 500 |
Number of HMI-devices, max. | 10 |
Number of process variables, max. | 500 |
Operating system |
Linux
Windows u-OS |
Platform for runtime system |
Linux
Windows 10 Windows 11 Docker |
Minimal disk space needed | 0.1 GB |
Minimal memory (RAM) needed | 0.1 GB |
Operating system |
Linux
Windows u-OS |
Product Change Notification | [Release notes - PROCON-WEB ES 6.7.0 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_310076) |
Software |
[308415](https://mdcop.weidmueller.com/mediadelivery/asset/900_308415)
[308416](https://mdcop.weidmueller.com/mediadelivery/asset/900_308416) [Software -- PROCON-WEB Embedded System 6.7.0 for WIndows](https://mdcop.weidmueller.com/mediadelivery/asset/900_310075) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001416 |
ETIM 7.0 | EC001416 |
ETIM 8.0 | EC001416 |
ETIM 9.0 | EC001416 |
ECLASS 9.0 | 27-24-25-02 |
ECLASS 9.1 | 27-24-25-02 |
ECLASS 10.0 | 27-24-25-02 |
ECLASS 11.0 | 27-24-25-02 |
ECLASS 12.0 | 27-24-25-02 |
ECLASS 13.0 | 27-24-25-02 |
ECLASS 14.0 | 27-24-25-02 |