Properties
Version | Pressing tools |
Order No. | 1118040000 |
Type | PWZ RJ45 |
GTIN (EAN) | 4032248899197 |
Qty. | 1 items |
Width | 205 mm |
Width (inches) | 8.071 inch |
Net weight | 367 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Pressing tool for pressing together both housing parts for on-site assembly of the RJ45 plug |
Version | Pressing tool for enclosure parts of the field-attachable RJ 45 plug |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101197) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-04-38-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |