Ominaisuudet
Version | Pressing tools |
Order No. | 1525820000 |
Type | PWZ-UR20-HD |
GTIN (EAN) | 4050118347067 |
Qty. | 1 items |
Net weight | 363 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-04-38-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
On lisävaruste
-
Tuotteen tunnus:1510690000VPE:1 items
Remote I/O module, IP20, Analog signals, Output, Current/Voltage, 4-channel
-
Tuotteen tunnus:1509830000VPE:1 items
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Tuotteen tunnus:1506910000VPE:1 items
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Tuotteen tunnus:1315720000VPE:1 items
Remote I/O module, IP20, Analog signals, Input, 8-channel
-
Tuotteen tunnus:1506920000VPE:1 items
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Tuotteen tunnus:1315650000VPE:1 items
Remote I/O module, IP20, Analog signals, Input, 8-channel
I/O SystemsI/O System IP20 - u-remoteModulesAnalogue output modules
I/O SystemsI/O System IP20 - u-remoteModulesDigital output modules
I/O SystemsI/O System IP20 - u-remoteModulesAnalogue input modules