Properties
Version | Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 1.5mm², Trapezoidal crimp |
Order No. | 9005990000 |
Type | PZ 1.5 |
GTIN (EAN) | 4008190085964 |
Qty. | 1 items |
Width | 170 mm |
Width (inches) | 6.693 inch |
Net weight | 171.171 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for wire end ferrules with/without plastic collar, 0.14 to 6 mm² |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 16 |
Conductor cross-section, min. AWG | AWG 26 |
Crimping range, max. | 1.5 mm² |
Crimping range, min. | 0.14 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping type/profile | Trapezoidal crimp |
Wire end ferrules cross-section, max. | 1.5 mm² |
Wire end ferrules cross-section, min. | 0.25 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101195) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |