Properties
Version | 10mm², 120mm² |
Order No. | 1500450000 |
Type | PZ RK 10/120 |
GTIN (EAN) | 4050118309065 |
Qty. | 1 items |
Depth | 660 mm |
Depth (inches) | 25.984 inch |
Net weight | 3,760 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Crimping width | 5 mm |
Crimping range, max. | 120 mm² |
Crimping range, min. | 10 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101189) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Accessories
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)35 mm²
Is accessory of
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector300 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°16 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°95 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°120 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°25 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°10 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs with thin flange35 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°240 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)70 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector50 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°120 mm²