Properties
Version | Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, 76 A, grey |
Order No. | 0457800000 |
Type | Q 10 SAK16 |
GTIN (EAN) | 4008190082512 |
Qty. | 20 items |
Depth | 20.5 mm |
Depth (inches) | 0.807 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 131.1 mm |
Width (inches) | 5.161 inch |
Net weight | 32.5 g |
Storage temperature | -25 °C...55 °C |
Material | CuSn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 10 |
Rated current, 2-pole | 76 A |
Rated current, multi-pole | 76 A |
Type | Cross-connector |
Pitch in mm (P) | 6 mm |
Installation advice | Direct mounting |
Number of poles | 10 |
Rated current | 76 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59139) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0457800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0457800000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0457800000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:0271080000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2
-
Item No.:0271060000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2
-
Item No.:0380660000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2
-
Item No.:0380680000Packaging unit:50 PC
Feed-through terminal block, Screw connection, 16 mm², 1000 V, 76 A, Number of connections: 2
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier16 mm²
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier16 mm²