Properties
Version | Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: No, 32 A, grey |
Order No. | 0369000000 |
Type | Q 2 AKZ4SS |
GTIN (EAN) | 4008190143589 |
Qty. | 50 items |
Delivery status | Discontinued |
Available until | 31.12.2023 |
Depth | 13 mm |
Depth (inches) | 0.512 inch |
Height | 4 mm |
Height (inches) | 0.157 inch |
Width | 11.1 mm |
Width (inches) | 0.437 inch |
Net weight | 2.14 g |
Storage temperature | -25 °C...55 °C |
Material | CuSn |
Colour | grey |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 20 A |
Rated current, multi-pole | 20 A |
Type | Cross-connector |
Pitch in mm (P) | 5.1 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 32 A |
Engineering Data |
[CAD data -- 04445_Q_2_AKZ4SS_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38099)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59071) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0369000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0369000000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0369000000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:0321560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2
-
Item No.:1029100000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, 2.5 mm², 800 V, 24 A, Number of levels: 2, dark beige
-
Item No.:0294320000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2
-
Item No.:0489560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2
-
Item No.:0366560000Packaging unit:10 PC
Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2
-
Item No.:1538260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2
-
Item No.:0590060000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
-
Item No.:0590080000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:0355480000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
-
Item No.:0590260000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow