Properties
Version | Cross-connector (terminal), when screwed in, yellow, 24 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: Yes, Width: 4 mm |
Order No. | 1071500000 |
Type | Q 2 WDL2.5S |
GTIN (EAN) | 4008190424930 |
Qty. | 50 items |
Depth | 9.5 mm |
Depth (inches) | 0.374 inch |
Height | 10.1 mm |
Height (inches) | 0.398 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Net weight | 1.64 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | abe9d042-078a-4094-b143-0a6a4ced35a2 |
Material | tinned copper |
Colour | yellow |
Version | For the terminals |
Explosion-tested version | No |
Installation advice |
Feed-through (bushing)
Direct mounting |
Type of fixing | when screwed in |
Pitch in mm (P) | 6.1 mm |
Installation advice |
Feed-through (bushing)
Direct mounting |
Number of poles | 2 |
Rated current | 24 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224716) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1071500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1071500000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |