Properties
Version | Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, Width: 17.2 mm |
Order No. | 1312600000 |
Type | Q 3 DLI |
GTIN (EAN) | 4008190024604 |
Qty. | 50 items |
Depth | 8 mm |
Depth (inches) | 0.315 inch |
Height | 4 mm |
Height (inches) | 0.157 inch |
Width | 17.2 mm |
Width (inches) | 0.677 inch |
Net weight | 1.96 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | CuSn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Pitch in mm (P) | 6.1 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Rated current | 24 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61141) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1312600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1312600000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:1784180000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 6, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783790000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 17.5 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:6269250000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, blue, 2.5 mm², 24 A, 250 V, Number of connections: 6, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783620000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 17.5 A, 30 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783970000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 30 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783560000Packaging unit:100 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 17.5 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783600000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 17.5 A, 30 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783980000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 30 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783590000Packaging unit:100 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 17.5 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783950000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 30 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783940000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 30 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1783820000Packaging unit:100 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid