Properties
Version | Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 4, Pitch in mm (P): 5.00, Insulated: No, Width: 24.8 mm |
Order No. | 0368000000 |
Type | Q 4 SAKD2.5N |
GTIN (EAN) | 4008190044909 |
Qty. | 50 items |
Depth | 20.5 mm |
Depth (inches) | 0.807 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 24.8 mm |
Width (inches) | 0.976 inch |
Net weight | 5.48 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 15ca0fd7-d890-4b34-9652-12e72c65fa2d |
Material | CuSn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 4 |
Rated current, 2-pole | 24 A |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 5 mm |
Installation advice | Direct mounting |
Number of poles | 4 |
Rated voltage | 400 V |
Rated current | 24 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59060) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0368000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0368000000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:0268860000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:0268880000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:0215580000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0215560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier2.5 mm²
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier2.5 mm²