Properties
Version | Cross-connector (terminal), when screwed in, Silver grey, 57 A, Number of poles: 2, Pitch in mm (P): 7.00, Insulated: No, Width: 6 mm |
Order No. | 1859620000 |
Type | Q WDU10-2.5 SET |
GTIN (EAN) | 4032248413331 |
Qty. | 10 items |
Depth | 22.5 mm |
Depth (inches) | 0.886 inch |
Height | 13.9 mm |
Height (inches) | 0.547 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 5.64 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 31effae7-5f8f-4f94-9ca2-cee2876abfaf |
Material | tinned copper |
Colour | Silver grey |
Version | For the terminals |
Explosion-tested version | No |
Installation advice |
Feed-through (bushing)
Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 2 |
Type | Cross-connector |
Pitch in mm (P) | 7 mm |
Installation advice |
Feed-through (bushing)
Direct mounting |
Number of poles | 2 |
Rated current | 57 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64441) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1859620000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1859620000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |