Eigenschappen
Version | Cross-connector (terminal), when screwed in, grey, 99 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: No, Width: 152.2 mm |
Order No. | 0565200000 |
Type | QL 10 SAK35N |
GTIN (EAN) | 4008190174286 |
Qty. | 20 items |
Depth | 3 mm |
Depth (inches) | 0,118 inch |
Height | 8 mm |
Height (inches) | 0,315 inch |
Width | 152,2 mm |
Width (inches) | 5,992 inch |
Net weight | 26,75 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Cu Zn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 10 |
Rated current, 2-pole | 110 A |
Rated current, multi-pole | 99 A |
Type | Cross-connector |
Pitch in mm (P) | 8 mm |
Installation advice | Direct mounting |
Number of poles | 10 |
Rated current | 99 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59219) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0565200000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0565200000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Toebehoren
-
Product ID:0267100000VPE:50 items
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 30 mm
-
-
Product ID:0267000000VPE:50 items
Connecting sleeve (terminal), when screwed in, Width: 8 mm, Height: 8 mm, Depth: 17 mm, Number of poles: 1, Cu Zn
Terminal BlocksAccessoriesMounting supportScrews
Terminal BlocksAccessoriesMounting supportMiscellaneous
Terminal BlocksAccessoriesCross-connectionsSAK-SeriesConnection sleeves
Is accessoire van
-
Product ID:0550660000VPE:20 items
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier35 mm²