Properties
Version | Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 10, Pitch in mm (P): 7.90, Insulated: No, Width: 77.1 mm |
Order No. | 0338300000 |
Type | QL 10 SAK6N |
GTIN (EAN) | 4008190176679 |
Qty. | 20 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 77.1 mm |
Width (inches) | 3.035 inch |
Net weight | 3 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 10 |
Rated current, 2-pole | 57 A |
Rated current, multi-pole | 32 A |
Type | Cross-connector |
Pitch in mm (P) | 7.9 mm |
Installation advice | Direct mounting |
Number of poles | 10 |
Rated current | 41 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59016) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0338300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0338300000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Accessories
-
Item No.:0249000000Packaging unit:100 PC
Connecting sleeve (terminal), when screwed in, Width: 4.9, Height: 4.9 mm, Depth: 12 mm, Copper
-
Item No.:0303000000Packaging unit:100 PC
Clamping yoke, Mounting screw, Steel
-
Is accessory of
-
Item No.:9501160000Packaging unit:50 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
-
Item No.:0497560000Packaging unit:50 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 630 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0193280000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:0193260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
-
Item No.:1017100000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
-
Item No.:1017900000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1017000000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1016780000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1016900000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1016700000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2