Properties
Version | Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 97 mm |
Order No. | 0338400000 |
Type | QL 10 SAKB10 |
GTIN (EAN) | 4008190139452 |
Qty. | 20 items |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 97 mm |
Width (inches) | 3.819 inch |
Net weight | 7.4 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Cu Zn |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Rated current, 2-pole | 47 A |
Rated current, multi-pole | 36 A |
Type | Cross-connector |
Pitch in mm (P) | 6 mm |
Installation advice | Direct mounting |
Number of poles | 10 |
Rated current | 36 A |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |
Accessories
-
-
Item No.:0103300000Packaging unit:100 PC
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 9 mm
Is accessory of
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501600000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35