Properties
Version | Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 50.3 mm |
Order No. | 0338000000 |
Type | QL 10 SAKD2.5N |
GTIN (EAN) | 4008190164591 |
Qty. | 20 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 6 mm |
Height (inches) | 0.236 inch |
Width | 50.3 mm |
Width (inches) | 1.98 inch |
Net weight | 2.9 g |
Storage temperature | -25 °C...55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 86596b21-b817-43a9-8e4c-ac00e41b9a24 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
Material | Cu Zn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 10 |
Rated current, 2-pole | 24 A |
Rated current, multi-pole | 24 A |
Type | Cross-connector |
Pitch in mm (P) | 6 mm |
Installation advice | Direct mounting |
Number of poles | 10 |
Rated voltage | 400 V |
Rated current | 32 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |