Properties
Version | Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 14.00, Insulated: No, 180 A, grey |
Order No. | 0345300000 |
Type | QL 2 SAK70 |
GTIN (EAN) | 4008190000813 |
Qty. | 20 items |
Depth | 4 mm |
Depth (inches) | 0.157 inch |
Height | 14 mm |
Height (inches) | 0.551 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 11.6 g |
Storage temperature | -25 °C...55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 86596b21-b817-43a9-8e4c-ac00e41b9a24 |
Material | Cu Zn |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 192 A |
Rated current, multi-pole | 192 A |
Type | Cross-connector |
Pitch in mm (P) | 14 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 180 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59039) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0345300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0345300000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0345300000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |
Accessories
Terminal BlocksAccessoriesMounting supportScrews
Terminal BlocksAccessoriesMounting supportMiscellaneous
Is accessory of
-
Item No.:0139160000Packaging unit:10 PC
Feed-through terminal block, Screw connection, 70 mm², 1000 V, 192 A, Number of connections: 2
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier70 mm²