Properties
Version | Cross-connector (terminal), when screwed in, grey, 232 A, Number of poles: 2, Pitch in mm (P): 28.00, Insulated: No, Width: 40 mm |
Order No. | 0551200000 |
Type | QL 2 SAKG28 |
GTIN (EAN) | 4008190038526 |
Qty. | 10 items |
Depth | 4 mm |
Depth (inches) | 0.157 inch |
Height | 14 mm |
Height (inches) | 0.551 inch |
Width | 40 mm |
Width (inches) | 1.575 inch |
Net weight | 16.95 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 86596b21-b817-43a9-8e4c-ac00e41b9a24 |
Material | CuSn |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, multi-pole | 232 A |
Type | Cross-connector |
Pitch in mm (P) | 28 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 232 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:0170020000Packaging unit:10 PC
Feed-through terminal block, Screw connection, beige, 35 mm², 125 A, 1000 V, Number of connections: 1
-
Item No.:0170320000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 35 mm², 125 A, 1000 V, Number of connections: 1
-
Item No.:0185020000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 35 mm², 125 A, 1000 V, Number of connections: 1
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier35 mm²