Properties
Version | Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 11.50, Insulated: No, Width: 42.65 mm |
Order No. | 9502670000 |
Type | QL 4 SAKK10 |
GTIN (EAN) | 4008190550639 |
Qty. | 50 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
6 mm | |
Height (inches) | 0.236 inch |
Width | 42.65 mm |
Width (inches) | 1.679 inch |
Net weight | 1.9 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Number of cross-connected terminals | 4 |
Rated current, multi-pole | 57 A |
Type | Cross-connector |
Pitch in mm (P) | 11.5 mm |
Installation advice | Direct mounting |
Number of poles | 4 |
Rated current | 57 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66827) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9502670000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9502670000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ROHS | Conform |